IESNA:LM-63-2002
[TEST]P957134
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45691
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5005.5 5467.1 5969.2 6502.5 6964.1 7350.8 7644 7815.5 7843.6 7759.4
7672.1 7665.8 7718.8 7834.2 8105.6 8782.3 10463.3 12986.4 15234.9 16962.7
18291.3 19545 20677.1 21740.6 22454.8 21425.6 17343.2 12131.8 8389.4 5641.8
2379.6 754.7 358.7 155.9 49.9 0 0
5005.5 5476.5 6006.7 6521.2 6985.9 7372.7 7684.5 7856.1 7881 7806.2
7709.5 7706.4 7746.9 7865.4 8143 8673.2 10120.2 12580.9 15088.4 16878.5
18260.1 19651.1 20714.5 21756.2 22526.5 21862.2 18082.3 12911.5 8791.7 5850.7
2532.4 820.2 417.9 184 65.5 0 0
5005.5 5470.2 5984.8 6480.7 6923.6 7291.6 7575.4 7753.1 7771.9 7706.4
7634.6 7622.2 7665.8 7784.3 8049.4 8545.3 9721.1 11938.5 14433.4 16373.3
17807.9 19317.4 20748.8 22061.8 23172.1 23490.2 20945.3 16298.4 10996.6 7141.9
3305.8 1303.6 732.9 405.4 187.1 62.4 0
5005.5 5432.8 5910 6384 6783.2 7123.2 7394.5 7534.8 7581.6 7553.5
7500.5 7494.3 7531.7 7587.8 7743.8 8058.8 8595.2 9830.2 11938.5 14358.6
16510.5 18509.6 20549.2 22470.4 24307.3 25741.9 26711.8 26789.8 25111.9 19922.4
11196.2 4007.6 1609.3 860.8 396.1 90.4 0
5005.5 5370.4 5791.5 6225 6602.3 6923.6 7179.3 7350.8 7428.8 7447.5
7444.4 7463.1 7516.1 7566 7665.8 7893.5 8292.7 8894.6 10020.4 11922.9
14408.5 17062.5 19732.1 22510.9 24803.2 26967.6 29091.4 31464.8 33314.2 31954.4
25280.3 13925.1 5479.6 2451.3 1035.4 106 0
5005.5 5336.1 5707.3 6081.5 6424.6 6739.6 6995.3 7194.9 7304 7382
7438.1 7528.6 7665.8 7775 7877.9 8040.1 8386.2 8941.4 9789.7 10828.2
12359.5 14364.8 16647.7 19099 21628.3 24432.1 27563.3 31240.2 36305 39314.6
35968.2 27036.2 14704.8 5245.7 1303.6 74.8 0
5005.5 5317.4 5682.3 6059.7 6393.4 6708.4 6979.7 7176.2 7294.7 7369.5
7447.5 7537.9 7668.9 7784.3 7906 8086.8 8423.7 8969.4 9824 10924.9
12393.8 14358.6 16588.5 18989.9 21569.1 24404 27603.8 31474.1 36298.8 39133.7
35478.6 26518.5 14633 5351.7 1288 84.2 0
5005.5 5255 5554.4 5881.9 6196.9 6502.5 6777 7007.8 7173.1 7300.9
7435 7597.2 7775 7924.7 8071.2 8280.2 8617 9137.9 9911.3 10965.4
12306.5 13946.9 15914.8 18182.1 20745.7 23630.5 26780.5 30183 34362.1 37555.6
33189.4 20727 9402.9 3199.8 761 65.5 0
5005.5 5214.5 5439 5697.9 5978.6 6262.4 6543.1 6789.5 7014 7210.5
7416.3 7612.8 7799.9 7965.2 8152.3 8423.7 8813.5 9415.4 10319.8 11554.9
13189.1 15138.3 17399.3 19869.4 22383.1 25027.7 27744.1 30629 33498.2 34465
30622.7 20524.3 8829.1 2647.8 1066.6 296.3 0
5005.5 5142.8 5304.9 5492.1 5726 5981.7 6231.2 6490.1 6727.1 6967.2
7210.5 7431.9 7619 7818.6 8030.7 8283.3 8676.3 9306.3 10279.3 11698.3
13544.6 15674.7 17954.5 20265.4 22567.1 24878 27257.6 29537.4 30575.9 28595.5
22517.2 11296 3050.1 1157 630 174.6 0
5005.5 5067.9 5149 5280 5454.6 5644.9 5872.6 6094 6334.1 6558.7
6820.6 7073.3 7322.8 7584.7 7856.1 8180.4 8626.4 9318.7 10360.4 11916.6
13959.4 16382.6 18721.7 20736.4 22479.7 24129.5 25470.6 25788.7 24167 19744.6
12318.9 4503.4 904.4 277.6 96.7 34.3 0
5005.5 5030.5 5064.8 5164.6 5308.1 5467.1 5657.4 5853.8 6065.9 6293.6
6536.8 6786.3 7060.8 7341.5 7653.3 8027.6 8517.2 9237.6 10248.1 11632.8
13488.5 15640.4 17614.5 18843.3 19407.8 19510.7 19092.8 17770.5 15347.2 11766.9
6926.7 2357.8 536.4 152.8 43.7 18.7 0
5005.5 4980.6 4983.7 5036.7 5133.4 5251.9 5395.4 5548.2 5701 5844.5
6003.5 6150.1 6321.6 6486.9 6667.8 6886.1 7207.4 7712.6 8511 9674.3
11168.1 12683.8 13728.6 13875.2 13039.4 11486.2 9265.7 6505.7 3708.2 1696.6
726.7 274.4 102.9 40.5 18.7 3.1 0
5005.5 4893.3 4827.8 4790.4 4759.2 4703 4606.4 4453.5 4250.8 4010.7
3736.2 3446.2 3156.1 2897.3 2697.7 2551.1 2445.1 2404.5 2613.5 3096.9
3633.3 4073 4048.1 3337 2339 1559.4 1079.1 751.6 502.1 311.9
196.5 124.7 62.4 24.9 6.2 0 0
5005.5 4812.2 4662.5 4475.4 4207.2 3873.5 3480.5 3040.8 2572.9 2114.5
1780.8 1606.1 1568.7 1584.3 1637.3 1684.1 1721.5 1724.7 1684.1 1599.9
1506.3 1412.8 1313 1203.8 1060.4 882.6 689.2 495.9 371.1 271.3
174.6 102.9 40.5 15.6 6.2 0 0
5005.5 4740.5 4472.2 4113.6 3620.8 3081.3 2516.8 2017.8 1730.9 1634.2
1584.3 1540.6 1506.3 1472 1453.3 1440.8 1425.3 1390.9 1316.1 1206.9
1097.8 988.6 882.6 761 639.3 533.3 455.3 386.7 305.6 209
106 53 24.9 9.4 0 0 0
5005.5 4668.7 4291.4 3717.5 3081.3 2435.7 1927.4 1734 1677.9 1631.1
1584.3 1537.5 1490.7 1444 1375.4 1297.4 1206.9 1100.9 985.5 873.2
767.2 673.6 598.8 539.5 483.4 430.4 374.2 296.3 202.7 137.2
90.4 49.9 21.8 9.4 0 0 0
5005.5 4625.1 4110.5 3439.9 2685.2 2049 1790.1 1737.1 1687.2 1634.2
1590.5 1537.5 1481.4 1412.8 1325.5 1216.3 1097.8 976.2 848.3 723.5
620.6 555.1 508.4 464.7 417.9 371.1 318.1 252.6 199.6 159.1
115.4 74.8 24.9 3.1 0 0 0
5005.5 4562.7 3935.8 3140.6 2360.9 1899.3 1796.4 1746.5 1696.6 1643.6
1596.8 1546.9 1487.6 1406.5 1297.4 1182 1041.7 901.3 748.5 639.3
567.6 523.9 489.6 452.2 411.7 361.8 299.4 246.4 205.8 162.2
118.5 74.8 21.8 0 0 0 0
5005.5 4556.5 3879.7 3025.2 2236.1 1880.6 1815.1 1762.1 1709.1 1659.2
1609.3 1553.1 1493.9 1406.5 1300.5 1160.2 1001.1 842.1 711.1 611.3
548.9 508.4 470.9 430.4 383.6 324.3 258.9 215.2 174.6 134.1
90.4 49.9 12.5 0 0 0 0
5005.5 4556.5 3839.1 2962.8 2183.1 1880.6 1827.6 1774.6 1715.3 1659.2
1609.3 1556.2 1497 1419 1319.2 1182 1013.6 845.2 701.7 595.7
533.3 495.9 458.5 414.8 361.8 286.9 221.4 184 149.7 112.3
71.7 28.1 3.1 0 0 0 0
5005.5 4572 3857.9 2972.1 2183.1 1880.6 1827.6 1774.6 1718.4 1665.4
1612.4 1559.4 1503.2 1428.4 1328.6 1175.8 1007.3 832.7 689.2 586.3
530.2 492.8 452.2 411.7 355.5 268.2 209 174.6 137.2 99.8
62.4 21.8 0 0 0 0 0
